تجاوز إلى المحتوى الرئيسي
Logo print

19" Rack/Tower Type External Battery Cabinet for Keor SPE R/T Line-Interactive UPS family

Keor LEGRAND

19" Rack/Tower Type External Battery Cabinet for Keor SPE R/T Line-Interactive UPS family

REF. 311075 EAN. 3414972084536
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Battery/accumulator
Accessory Yes
Spare part No
Width 440 mm
Height 88 mm
Depth 440 mm
Operating / setting temperature 20-25 °C
Storage temperature 0-50 °C
Halogen free Yes
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) VRLA
Battery ou Accumulator (Pack1) Accumulator (rechargeable)
Element Composition (Pack1) Lead-acid
Number of Pack 1 1
Number of Single Element (Pack1) 6
Battery ou Accumulator (Pack2) Accumulator (rechargeable)
Pack2 Location Product includes a battery
Regulation Type (Pack2) P : Portable (Standard format)

3 documents
Instruction Use
LE13880AA.pdf pdf (1.03 Mo)
Technical Guide
EXB21082_EN.pdf pdf (11.02 Mo)
Instruction Use
LE13732AA.pdf pdf (2.15 Mo)
2 documents
Catalogue Commercial Page
ex223001_0929.pdf pdf (0.2 Mo)
Brochure
AD-EXLGUPS-KK22B-GB.pdf pdf (1.28 Mo)
1 document
Agreement