Premium High-Density Jack (HDJ) blank modules 1-port black (set of 10)
LCS³
LEGRAND
Premium High-Density Jack (HDJ) blank modules 1-port black (set of 10)
REF. HDJBL10-00
EAN.
0662875022800
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Width | 15.75 mm |
Height | 20.3 mm |
Depth | 41 mm |
Operating / setting temperature | -10-60 °C |
Storage temperature | -40-70 °C |
---|---|
Colour | Black |
Halogen free | Yes |
Mounting method | Other |
1 document
Catalogue Commercial Page
SELECT AN ACTION