Patch cord category 6 FTP PVC light blue 2 meters
Linkeo C
LEGRAND
Patch cord category 6 FTP PVC light blue 2 meters
REF. 632875
EAN.
3414972185813
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable type | F/UTP |
---|---|
Category | 6 |
Length | 2 m |
Type of connector connection 1 | RJ45 8(8) |
Type of connector connection 2 | RJ45 8(8) |
Colour outer sheath | Blue |
Anti-kink sleeve | Moulded-on |
Locking lever | Yes |
Colour anti-kink sleeve | Blue |
Fire retardant version | No |
Oil resistant according to EN IEC 60811-404 | No |
---|---|
Cable construction | 1x4 |
AWG-size | 26 |
Pin assignment | 1:1 |
Compatible with Grade2TV according to XP-C 90-483 | No |
Compatible with Grade3TV according to XP-C 90-483 | No |
Operating / setting temperature | -20-60 °C |
Storage temperature | -20-75 °C |
RAL-number | 5024 |
Cable nature for connection | Flexible |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION