Arteor™ - Blank module - square - 3 modules - Magnesium
Arteor™
LEGRAND
Arteor™ - Blank module - square - 3 modules - Magnesium
REF. 572843
EAN.
3245065728439
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 67.5 mm |
---|---|
Construction type lens | Rectangular |
Height | 45 mm |
Depth | 24.5 mm |
Material | Plastic |
Colour | Grey |
Width opening | 67.5 mm |
Height opening | 45 mm |
Degree of impact strength (IK) | IK04 |
---|---|
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
1 document
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION