Arteor™ - Blank module - square - 2 modules - Magnesium
Arteor™
LEGRAND
Arteor™ - Blank module - square - 2 modules - Magnesium
REF. 572842
EAN.
3245065728422
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 45 mm |
---|---|
Construction type lens | Square |
Height | 45 mm |
Depth | 24.5 mm |
Material | Plastic |
Colour | Grey |
Width opening | 45 mm |
Height opening | 45 mm |
Degree of impact strength (IK) | IK04 |
---|---|
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
1 document
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
3 documents
Agreement
OC / CB-FR_700568
(0.55 Mo)
Agreement
OC / CB-FR_705030/A1
(1.68 Mo)
Agreement
OC / CB-FR_705038/A1
(0.67 Mo)
SELECT AN ACTION