Kit composed of plastic Lid + Trim + vertical frame of standard floor box for wiring devices supports 12 modules
LEGRAND
Kit composed of plastic Lid + Trim + vertical frame of standard floor box for wiring devices supports 12 modules
REF. 088013
EAN.
3414972258418
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of appliances to build in | 6 |
---|---|
Number of conduit inlets | 1 |
Length | 286 mm |
Width | 241 mm |
Depth | 72 mm |
Model | Shape of cup |
---|---|
Installation technique | Other |
Mounting method installation unit | Snap |
Number of strain relieves | 4 |
Material | Other |
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
4 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION