One divided side panel for left/right side of server cabinet 42U depth 1200mm with plinths
Nexpand
LEGRAND
One divided side panel for left/right side of server cabinet 42U depth 1200mm with plinths
REF. 446421
EAN.
3414972237437
One side panel divided in two parts for server cabinet including plinths. Used when standalone is preferred or when the cabinet is placed at the end of the row.
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for enclosure building depth | 1200 mm |
---|---|
Material | Steel |
Surface finishing | Powder coating |
Colour | Black |
RAL-number | 9005 |
---|---|
With cable entry | No |
Number of height units | 42 |
With lock | Yes |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION