Small EP: 4.3" touch display with face recognition and badge reader. From display: make call and enter access code
BTICINO
Small EP: 4.3" touch display with face recognition and badge reader. From display: make call and enter access code
REF. BT-374005
EAN.
8005543693414
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of call buttons | 0 |
---|---|
Material Front | Other |
Front plate height | 245 mm |
Front plate width | 92 mm |
Built-in height | 232 mm |
Built-in width | 82 mm |
Built-in depth | 62 mm |
Mounting method | Flush-mounted |
Installation technique | Network technology |
Modular construction | No |
Colour | Silver |
Degree of protection (IP) | IP54 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -40-70 °C |
Storage temperature | -40-70 °C |
Voltage type | DC |
Nominal voltage | 24-24 V |
Supply current | 0.65-0.65 A |
Halogen free | Yes |
Cable nature for connection | Flexible or rigid |
Cable section | 0.8-0.8 mm² |
Label space/information surface | No |
---|---|
Fitted with rainproof plate protection | No |
With complemantary luminous signal | No |
Contains Batteries and/or Accumulator | No |
Hands free | Yes |
Loudness setting | Yes |
Addressable | Yes |
Door entry system with mobile application | No |
Remote opening of gate / Electric door opener | Yes |
Camera type | Night vision |
Video recorder angle | 80 ° |
Communication rank type | Other |
Connected object | Yes |
Operating method | Network |
Application store for download | App Store , Google Play Store |
Programming way | Web software |
With voice command | No |
Programmable | Yes |
Connectable by Internet box | No |
Application name | Home + Security |
Product use function | Door entry systems |
2 documents
Instruction Use
Technical Sheet
2 documents
Product Sheet
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
1 document
Agreement
Decl. UE RED-70-434-02
(0.17 Mo)
SELECT AN ACTION