Server cabinet 19 inches with airflow management perforated doors capacity 47U 800x1200mm supplied without side panels
Nexpand
LEGRAND
Server cabinet 19 inches with airflow management perforated doors capacity 47U 800x1200mm supplied without side panels
REF. 446417
EAN.
3414972237406
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting level | Front and rear |
---|---|
Type of profile rail | L-shaped |
Number of doors | 2 |
Type of ventilation | Active |
Width | 800 mm |
Height | 2200 mm |
Depth | 1200 mm |
Modular spacing | 482.6 mm (19 inch) |
Number of height units | 47 |
Max. load capacity | 1500 kg |
With roof plate | Yes |
With earthing | Yes |
With front door | Yes |
Material front door | Steel |
Front door locking system | Two-point |
---|---|
With rear door | Yes |
Material rear door | Steel |
With glazed door | No |
With sidewall | No |
With base | No |
With vertical cable management | No |
Material | Aluminium |
Surface finishing | Powder coating |
Colour | Black |
Model | With permanent frame |
RAL-number | 9005 |
Demountable | Yes |
Degree of protection (IP) | IP20 |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION