تجاوز إلى المحتوى الرئيسي
Logo print

Server cabinet 19 inches with perforated doors capacity 42U 800x1200mm supplied without side panels

Nexpand LEGRAND

Server cabinet 19 inches with perforated doors capacity 42U 800x1200mm supplied without side panels

REF. 446403 EAN. 3414972237284
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting level Front and rear
Type of profile rail L-shaped
Number of doors 2
Type of ventilation None
Width 800 mm
Height 1978 mm
Depth 1200 mm
Modular spacing 482.6 mm (19 inch)
Number of height units 42
Max. load capacity 1500 kg
With roof plate Yes
With earthing Yes
With front door Yes
Material front door Steel
Front door locking system Two-point
With rear door Yes
Material rear door Steel
With glazed door No
With sidewall No
With base No
With vertical cable management No
Material Aluminium
Surface finishing Powder coating
Colour Black
Model With permanent frame
RAL-number 9005
Demountable Yes
Degree of protection (IP) IP20

1 document
Technical Sheet
1 document
Catalogue Commercial Page
ex223001_1010.pdf pdf (0.06 Mo)