Mallia Senses - 3 gang wireless switch - Matt White
Mallia Senses
LEGRAND
Mallia Senses - 3 gang wireless switch - Matt White
REF. 281514MW
EAN.
3414972222532
The wireless light switch allows you to add an extra control point without pulling wires through the walls, and to control your lights (especially two-way switches) or electrical appliances
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Radio frequency | 2400 MHz |
---|---|
Rolling code system | Yes |
Code length (Bit) | 128 |
Range | 185 m |
Number of commands | 6 |
With manual radio transmitter | Yes |
Flush-mounted radio transmitter | No |
Surface mounted radio transmitter | Yes |
With radio coding device | Yes |
Degree of protection (IP) | IP40 |
Keyboard protection cover | No |
Current supply | Battery |
Width | 86 mm |
Height | 86 mm |
Depth | 13 mm |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
Standby consumption | 0 mA |
Mandatory neutral | No |
Stress test conformity (1000V) | No |
Colour | White |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Mounting method | Surface mounted |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | CR2032 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Lithium (battery or accumulator) |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 3 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Lighting management |
Connectable by Internet box | Yes |
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION