تجاوز إلى المحتوى الرئيسي
Logo print

MicroRex D21 Plus digital time switch - 1 channel - French version

LEGRAND

MicroRex D21 Plus digital time switch - 1 channel - French version

REF. 603778 EAN. 3245066037783
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method DIN rail
Number of channels 1
Supply voltage 230-230 V
Voltage type (supply voltage) AC
Frequency supply voltage 50-60 Hz
Autonomy in years 3
Accuracy per day 1 s
Text guidance in display Yes
External programming No
With memory card No
60 min program No
24 h program Yes
Weekly program Yes
Annual program No
Holiday program Yes
Impulse program No
Cycle program No
Astro program No
Random program No
Hour meter No
Mains synchronous No
Quartz controlled Yes
Radio-controlled No
Radio-controlled (DCF77) No
GPS (global positioning system) No
Contact type Change-over contact (NO/NC)
Shortest switching time channel 1 1 min
Shortest switching time channel 2 1 min
Number of memory locations 28
Automatic switching summer-/winter time Yes
Suitable for manual operation Yes
External pushbutton input No
Switching preselection Yes
Nominal switching current at 250 V AC 16 A
Potential free switch contact No
Degree of protection (IP) IP20
Width in number of modular spacings 2
Width 35.6 mm
Height 83 mm
Depth 60 mm

1 document
Instruction Use
292567-02.pdf pdf (2.6 Mo)
2 documents
Catalogue Commercial Page
ex223001_0104.pdf pdf (0.08 Mo)
Catalogue Technical Page
ex223001_0105.pdf pdf (0.06 Mo)