Vertical plate DPX3 250 rotary handle 16 modules
DPX³ 250
LEGRAND
Vertical plate DPX3 250 rotary handle 16 modules
REF. 338395
EAN.
3414972088701
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 245 mm |
---|---|
Width | 374 mm |
Material | Steel |
Surface protection | Galvanized |
Perforated | Yes |
Depth | 80 mm |
---|---|
Operating / setting temperature | -20-70 °C |
Colour | Colourless |
Halogen free | Yes |
3 documents
Workshop Book
Instruction Use
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION