Reader for programming card and badges for building access control. Compatible with RFID badges
BTICINO
Reader for programming card and badges for building access control. Compatible with RFID badges
REF. BT-375003
EAN.
8005543691113
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | Yes |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Model | Other |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
Surface finishing | Glossy |
Colour | Black |
RAL-number (similar) | 9005 |
---|---|
Transparent | No |
With bus connection | Yes |
Width | 81 mm |
Height | 27 mm |
Depth | 110 mm |
Operating / setting temperature | -10-70 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Cable nature for connection | Flexible |
Addressable | No |
Contains Batteries and/or Accumulator | No |
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION