10" touch display indoor unit with internal camera and SOS pushbutton. Silver finishing
BTICINO
10" touch display indoor unit with internal camera and SOS pushbutton. Silver finishing
REF. BT-373001
EAN.
8005543690925
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With video | Yes |
---|---|
Installation technique | Bus system |
Mounting method | Surface mounted |
Material | Other |
Picture system | PAL |
Property picture system | Colour |
Overhear protected | No |
Hands free | Yes |
Screen diagonal | 254 mm |
Screen diagonal (inch) | 10 inch |
Hearing aid compatible | Yes |
Colour | Black |
With touch screen | Yes |
Width | 280 mm |
Height | 186 mm |
Depth | 28 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP30 |
---|---|
Operating / setting temperature | -10-55 °C |
Storage temperature | -20-70 °C |
Voltage type | DC |
Antimicrobial treatment | No |
Vertical fixing center distance | 60-60 mm |
Horizontal fixing center distance | 60-120.5 mm |
Connected object | Yes |
Operating method | Network |
Application store for download | App Store , Google Play Store |
Programming way | Web software |
With voice command | No |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |
Programmable | No |
Application name | Home + Security |
Product use function | Door entry systems |
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION