Small video entrance panel with badge reader and capacitive key to call indoor unit and guard station.
BTICINO
Small video entrance panel with badge reader and capacitive key to call indoor unit and guard station.
REF. BT-374004
EAN.
8005543693391
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of call buttons | 0 |
---|---|
Material Front | Other |
Front plate height | 193 mm |
Front plate width | 94 mm |
Built-in height | 178 mm |
Built-in width | 84 mm |
Built-in depth | 59 mm |
Mounting method | Flush-mounted |
Installation technique | Network technology |
Modular construction | No |
Colour | Silver |
Degree of protection (IP) | IP54 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -40-70 °C |
Storage temperature | -40-70 °C |
Voltage type | DC |
Nominal voltage | 24-24 V |
Supply current | 0.65-0.65 A |
Halogen free | Yes |
Cable nature for connection | Flexible or rigid |
Cable section | 0.8-0.8 mm² |
Label space/information surface | No |
---|---|
Fitted with rainproof plate protection | No |
With complemantary luminous signal | No |
Contains Batteries and/or Accumulator | No |
Hands free | Yes |
Loudness setting | Yes |
Addressable | Yes |
Door entry system with mobile application | No |
Remote opening of gate / Electric door opener | Yes |
Camera type | Night vision |
Video recorder angle | 80 ° |
Communication rank type | Other |
Connected object | Yes |
Operating method | Network |
Application store for download | App Store , Google Play Store |
Programming way | Web software |
With voice command | No |
Programmable | Yes |
Connectable by Internet box | No |
Application name | Home + Security |
Product use function | Door entry systems |
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
1 document
Agreement
Decl. UE RED-70-434-02
(0.17 Mo)
SELECT AN ACTION