تجاوز إلى المحتوى الرئيسي
Logo print

Video entrance panel with 4.3" display and keypad. Face recognition, fingerprint, badge reader, code for access control

BTICINO

Video entrance panel with 4.3" display and keypad. Face recognition, fingerprint, badge reader, code for access control

REF. BT-374001 EAN. 8005543691021
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of call buttons 0
Material Front Other
Front plate height 400 mm
Front plate width 160 mm
Built-in height 384 mm
Built-in width 149 mm
Built-in depth 60 mm
Mounting method Flush-mounted
Installation technique Network technology
Modular construction No
Colour Silver
Degree of protection (IP) IP54
Degree of impact strength (IK) IK07
Operating / setting temperature -40-70 °C
Storage temperature -40-70 °C
Voltage type DC
Nominal voltage 24-24 V
Supply current 0.65-0.65 A
Halogen free Yes
Cable nature for connection Flexible or rigid
Cable section 0.8-0.8 mm²
Label space/information surface No
Fitted with rainproof plate protection No
With complemantary luminous signal No
Contains Batteries and/or Accumulator No
Hands free Yes
Loudness setting Yes
Addressable Yes
Door entry system with mobile application No
Remote opening of gate / Electric door opener Yes
Camera type Night vision
Video recorder angle 80 °
Communication rank type Other
Connected object Yes
Operating method Network
Application store for download App Store , Google Play Store
Programming way Web software
With voice command No
Programmable Yes
Connectable by Internet box No
Application name Home + Security
Product use function Door entry systems

1 document
Technical Sheet
ST-00001216-EN.pdf pdf (3 Mo)
1 document
Catalogue Commercial Page
ex223001_0864.pdf pdf (0.08 Mo)
2 documents
BIM Data
1 document
Agreement