Guard station with 10" touch display and handset to transfer and make calls, monitor accesses, alarms and IP cameras
BTICINO
Guard station with 10" touch display and handset to transfer and make calls, monitor accesses, alarms and IP cameras
REF. BT-375000
EAN.
8005543693551
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Substation |
---|---|
Type of communication | Half-duplex |
Type of system | Hybrid |
Single call function | Yes |
Group call function | No |
General call function | No |
Call transfer function | Yes |
Installation technique | Network technology |
Mounting method | Desktop device |
Degree of protection (IP) | Other |
Operating temperature | -10-55 °C |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 308 mm |
Height | 165 mm |
Depth | 170 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -10-55 °C |
Storage temperature | -10-70 °C |
Voltage type | DC |
Nominal voltage | 24-24 V |
Supply current | 0.010-0.55 A |
Frequency | 0-0 Hz |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Cable nature for connection | Flexible |
Cable section | 1.3-1.3 mm² |
Label space/information surface | No |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Hands free | Yes |
Loudness setting | Yes |
Addressable | Yes |
Door entry system with mobile application | No |
Remote opening of gate / Electric door opener | Yes |
Connected object | Yes |
Operating method | Network |
Application store for download | App Store , Google Play Store |
Programming way | Web software |
With voice command | No |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |
Programmable | No |
Application name | Home + Security |
Product use function | Door entry systems |
2 documents
Technical Sheet
Instruction Use
2 documents
Product Sheet
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION