Siteserver with software for configuration, maintenance and updating of the IP door entry system installation.
BTICINO
Siteserver with software for configuration, maintenance and updating of the IP door entry system installation.
REF. BT-375001
EAN.
8005543698167
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
---|---|
Radio frequent bidirectional | No |
Model | Other |
1 document
Technical Sheet
2 documents
Product Sheet
Catalogue Commercial Page
SELECT AN ACTION