Glass door for wall-mounting enclosures LCS³ - height 21U and width 600 mm
LCS³
LEGRAND
Glass door for wall-mounting enclosures LCS³ - height 21U and width 600 mm
REF. 900477
EAN.
3414971174481
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Protective door |
---|---|
Version as glazed door | Yes |
Version as door for disconnecting switch interlocking | No |
Width | 559 mm |
Height | 4 mm |
Depth | 964 mm |
---|---|
Material | Glass |
Surface finishing | Other |
Colour | Colourless |
Halogen free | Yes |
1 document
Catalogue Commercial Page
SELECT AN ACTION