Hinged glass door - for cabinets - IP54 - width 500 x height 500 mm
LEGRAND
Hinged glass door - for cabinets - IP54 - width 500 x height 500 mm
REF. 047547
EAN.
3245060475475
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 500 mm |
---|---|
Height | 500 mm |
Depth | 42 mm |
---|
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION