Metal box for video entrance panel with 10" touch display flush-mounting installation.
BTICINO
Metal box for video entrance panel with 10" touch display flush-mounting installation.
REF. BT-375007
EAN.
8005543693476
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Aluminium |
---|---|
Mounting method | Flush-mounted |
Width | 183.6 mm |
Height | 414.4 mm |
---|---|
Depth | 58 mm |
Colour | Other |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION