Metal box for video entrance panel with 4.3" display and keypad flush-mounting installation.
BTICINO
Metal box for video entrance panel with 4.3" display and keypad flush-mounting installation.
REF. BT-375006
EAN.
8005543693452
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Aluminium |
---|---|
Mounting method | Flush-mounted |
Width | 149 mm |
Height | 384 mm |
---|---|
Depth | 58 mm |
Colour | Other |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION