Power supply 100W with metal box, can be operate as an auxiliary power supply.
BTICINO
Power supply 100W with metal box, can be operate as an auxiliary power supply.
REF. BT-375005
EAN.
8005543693438
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Application | Other |
---|---|
Input voltage | 240 V |
Frequency | 50-60 Hz |
Type of current | AC |
Output voltage | 24 V |
Max. output current | 4500 mA |
Degree of protection (IP) | IP30 |
Height | 167 mm |
Width | 161 mm |
Depth | 85 mm |
---|---|
Installation technique | Other |
Mounting method | Other |
Operating / setting temperature | -10-55 °C |
Storage temperature | -25-70 °C |
Supply current | 0.75-4.5 A |
Terminal marking indication | Yes |
Colour | White |
Connection type | Screwed terminal |
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION