Horizontal partition - for 2,3 or 4 rows Practibox³ cabinets
LEGRAND
Horizontal partition - for 2,3 or 4 rows Practibox³ cabinets
REF. 401722
EAN.
3414970417503
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Modular spacing | 150 mm |
---|---|
Suitable for enclosure building width | 420 mm |
Suitable for enclosure building depth | 74 mm |
Width | 420 mm |
Height | 74 mm |
Material | Plastic |
Surface finishing | Other |
Colour | White |
RAL-number | 9003 |
With cable entry | Yes |
Number of height units | 1 |
---|---|
With lock | No |
Construction type | Individual part |
For internal separation form 2a | No |
For internal separation form 2b | No |
For internal separation form 3a | No |
For internal separation form 3b | No |
For internal separation form 4a | No |
For internal separation form 4b | No |
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION