Black rainshield accessory
Linea 3000
BTICINO
Black rainshield accessory
REF. BT-343053
EAN.
8005543674987
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material Front | Aluminium |
---|---|
Front plate height | 205 mm |
Front plate width | 122 mm |
Built-in depth | 46 mm |
Mounting method | Surface mounted |
Installation technique | Other |
Colour | Black |
Degree of protection (IP) | IP54 |
---|---|
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -15-50 °C |
Storage temperature | -25-70 °C |
Contains Batteries and/or Accumulator | No |
Connected object | No |
1 document
Instruction Use
SELECT AN ACTION