Accessory cable for wired connection of the C300X NEW video internal unit via RJ45 Ethernet cable.
Classe 300
BTICINO
Accessory cable for wired connection of the C300X NEW video internal unit via RJ45 Ethernet cable.
REF. BT-344844
EAN.
8005543683569
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Function | Convert |
---|---|
Installation technique | Network technology |
Type of interface | LAN |
Width | 150 mm |
Height | 19 mm |
Depth | 18 mm |
Operating / setting temperature | -10-40 °C |
---|---|
Storage temperature | -10-70 °C |
Colour | Black |
Halogen free | Yes |
Addressable | No |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION