Kit for horizontal separation XL³ 6300
LEGRAND
Kit for horizontal separation XL³ 6300
REF. 021149
EAN.
3245060211493
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface finishing | Other |
With cable entry | Yes |
With lock | No |
Construction type | Individual part |
For internal separation form 2a | No |
For internal separation form 2b | No |
---|---|
For internal separation form 3a | No |
For internal separation form 3b | No |
For internal separation form 4a | No |
For internal separation form 4b | Yes |
1 document
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION