تجاوز إلى المحتوى الرئيسي
Logo print

UX frame for flat mounting accessory White

- LEGRAND

UX frame for flat mounting accessory White

REF. 048992 EAN. 3414972131872
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 1
Mounting direction Horizontal and vertical
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 1
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation Yes
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 903
Transparent No
With hinged lid No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK02
Type of fastening Engage (snap)
Width 149.3 mm
Height 90.4 mm
Depth 2.45 mm
Built-in width 149.3 mm
Built-in height 0 mm
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

2 documents
Catalogue Commercial Page
ex223001_0655.pdf pdf (0.15 Mo)
Catalogue Commercial Page
ex223001_0654.pdf pdf (0.06 Mo)