UX flat mounting accessory for UXforUpscale hotel devices
LEGRAND
UX flat mounting accessory for UXforUpscale hotel devices
REF. 048790
EAN.
3414972129589
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of appliances to build in | 1 |
---|---|
Number of conduit inlets | 1 |
Length | 144 mm |
Width | 109 mm |
Depth | 46 mm |
Model | Support shape |
---|---|
Installation technique | Other |
Mounting method installation unit | Screwing |
Material | Other |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION