تجاوز إلى المحتوى الرئيسي
Logo print

RCCB DX3 4 pole 40A type B 30mA

DX³ LEGRAND

RCCB DX3 4 pole 40A type B 30mA

REF. 411966 EAN. 3414972087902
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles 4
Rated voltage 400 V
Rated current 40 A
Rated fault current 0.03 A
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4000 kV
Mounting method DIN rail
Leakage current type B
Selective protection No
Short-time delayed tripping Yes
Short-circuit breaking capacity (Icw) 10 kA
Surge current capacity 3 kA
Voltage type AC
With interlocking device Yes
Frequency 50 Hz
Additional equipment possible Yes
Degree of protection (IP) IP20
Width in number of modular spacings 4
Built-in depth 44 mm
Ambient temperature during operating -25-60 °C
Pollution degree 2
Connectable conductor cross section multi-wired 0.75-35 mm²
Connectable conductor cross section solid-core 0.75-50 mm²
RAL-number (similar) 7035
Explosion-proof No
Width 71.2 mm
Height 83 mm
Depth 77.8 mm
Degree of impact strength (IK) IK04
Storage temperature -40-70 °C
Nominal voltage 340-440 V
Electric supplying direction By the top or bottom
Terminal marking indication Yes
Stress test conformity (1000V) No
Colour Grey
Halogen free Yes
Connection type Screwed terminal , Busbar and cable
Label space/information surface Yes

3 documents
Instruction Use
LE12794BA.pdf pdf (1.79 Mo)
Technical Sheet
F03454FR-03.pdf pdf (0.42 Mo)
Technical Sheet
F03454EN-03.pdf pdf (0.41 Mo)
2 documents
Catalogue Commercial Page
ex223001_0059.pdf pdf (0.12 Mo)
Catalogue Technical Page
ex223001_0060.pdf pdf (0.04 Mo)
5 documents
Agreement
NF-NF012_2939 (0.8 Mo)
Agreement
Agreement
CEBEC-22311 (4.98 Mo)
Agreement
AENOR-030/002587 (0.27 Mo)
Agreement
VDE-40055025 (0.34 Mo)