تجاوز إلى المحتوى الرئيسي
Logo print

Horizontal busbar partitioning for XL³ 4000/6300 depth 975 mm

LEGRAND

Horizontal busbar partitioning for XL³ 4000/6300 depth 975 mm

REF. 020894 EAN. 3245060208943
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for enclosure building width 725 mm
Suitable for enclosure building depth 975 mm
Width 600 mm
Height 300 mm
Material Steel
Surface finishing Other
With cable entry Yes
With lock No
Construction type Individual part
For internal separation form 2a No
For internal separation form 2b Yes
For internal separation form 3a No
For internal separation form 3b Yes
For internal separation form 4a No
For internal separation form 4b Yes

1 document
Workshop Book
2 documents
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)