تجاوز إلى المحتوى الرئيسي
Logo print

Mallia Senses - 2 gang single loudspeaker socket outlet - Brushed Black

Mallia Senses LEGRAND

Mallia Senses - 2 gang single loudspeaker socket outlet - Brushed Black

REF. 281032BB EAN. 3414972078368

Allows to connect loud speakers through a dedicated twin socket outlet

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with full cover plate
Utilization Loudspeaker connection
Support ring No
With dust cover No
With hinged lid No
Outlet direction Inclined
Imprintable label Without indication field
With imprint No
Mounting method Flush-mounted
Material Metal
Material quality Aluminium
Halogen free Yes
Antimicrobial treatment No
Surface finishing Matt
Colour Black
Transparent No
Type of fastening Mounting with screw
Number of modules (module system) 2
With buses/couplings No
With strain relief No
Shielded buses No
Shielded housing No
Luster terminal No
With lighting No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 86 mm
Device depth 37.5 mm
Min. depth of built-in installation box 30 mm
Built-in depth 13.8 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

2 documents
Instruction Use
LE12433AA.pdf pdf (0.56 Mo)
Technical Sheet
F03238EN-00.pdf pdf (0.47 Mo)
1 document
Catalogue Commercial Page
ex223001_0696.pdf pdf (0.08 Mo)