Mallia Senses - 1 gang British Standard switched socket outlet - 5A - Brushed Black
Mallia Senses
LEGRAND
Mallia Senses - 1 gang British Standard switched socket outlet - 5A - Brushed Black
REF. 281132BB
EAN.
3414972070201
The switched socket allows the supply of power to an electrical device.
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | British Standard |
---|---|
Number of active contacts (round) | 2 |
With complemantary luminous signal | No |
Number of ports USB-A | 0 |
Number of ports USB-C | 0 |
Number of socket outlets switchable | 1 |
Imprint/indication | Scanable symbol/barrier free |
Connection type | Screwed terminal |
With hinged lid | No |
With enhanced contact protection | Yes |
Colour | Black |
Metallic colour | Yes |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Flush-mounted |
Type of fastening | Mounting with screw |
Material | Metal |
Material quality | Aluminium |
Halogen free | Yes |
Surface protection | Metallic |
Surface finishing | Matt |
Antimicrobial treatment | No |
With on/off switch | Yes |
---|---|
Colour of switch operator | Black |
Nominal current | 5 A |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 30 mm |
Min. depth of built-in installation box | 35 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
Built-in depth | 20.5 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Terminal marking indication | Yes |
Prewired | No |
Terminals capacity | 1-4 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1-4 mm² |
Cover | Central cover plate |
Assembly arrangement | Basic element with full cover plate |
Connected object | No |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION