Patch cord fibre optic OS2 singlemode Ultra LC/LC duplex 1 meter
LCS³
LEGRAND
Patch cord fibre optic OS2 singlemode Ultra LC/LC duplex 1 meter
REF. 032533
EAN.
3414972058377
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fibre type | Single mode |
---|---|
Category | OS2 |
Number of fibres | 2 |
Outer diameter sheath single fibre | 2 mm |
Cable type | Duplex |
Length | 1 m |
Type of connector connection 1 | LC-Duplex |
Type of connector connection 2 | LC-Duplex |
---|---|
Colour outer sheath | Yellow |
Anti-kink sleeve | Put-on |
Flame retardant according to IEC 60332-3-24 (Cat C) | Yes |
Operating / setting temperature | -20-60 °C |
Storage temperature | -20-60 °C |
RAL-number | 1018 |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION