Mallia Senses - 2 gang single loudspeaker socket outlet - Brushed Aluminium
Mallia Senses
LEGRAND
Mallia Senses - 2 gang single loudspeaker socket outlet - Brushed Aluminium
REF. 281032BA
EAN.
3414972078344
Allows to connect loud speakers through a dedicated twin socket outlet
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with full cover plate |
---|---|
Utilization | Loudspeaker connection |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Inclined |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Metal |
Material quality | Aluminium |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface finishing | Matt |
Colour | Aluminium |
Transparent | No |
Type of fastening | Mounting with screw |
Number of modules (module system) | 2 |
---|---|
With buses/couplings | No |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
With lighting | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 37.5 mm |
Min. depth of built-in installation box | 30 mm |
Built-in depth | 13.8 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION