تجاوز إلى المحتوى الرئيسي
Logo print

Mallia Senses - 1 gang cable outlet - 20A - Dark Bronze

Mallia Senses LEGRAND

Mallia Senses - 1 gang cable outlet - 20A - Dark Bronze

REF. 281147DB EAN. 3414972073271

The cable outlet allows a secure connection for loads (water-heater, ovens, stoves, etc) up to 20A.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
Connection system Screwed terminal
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Colour Bronze
Suitable for degree of protection (IP) IP20
Device width 86 mm
Device height 86 mm
Device depth 37 mm
Built-in depth 12.7 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Antimicrobial treatment No

1 document
Technical Sheet
F03236EN-00.pdf pdf (0.47 Mo)
1 document
Catalogue Commercial Page
ex223001_0699.pdf pdf (0.1 Mo)