Mallia Senses - 2 gang plate kit support - Dark Silver
Mallia Senses
LEGRAND
Mallia Senses - 2 gang plate kit support - Dark Silver
REF. 281018DS
EAN.
3414972079136
Mallia Senses support kit allows customer to install perfectly 2 devices side by side
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 171.6 mm |
---|---|
Mounting method | Other |
Depth | 4.7 mm |
Height | 85.6 mm |
Mounting method of the module inserts | Front side |
Number of modules horizontal (module system) | 4 |
Number of modules vertical (module system) | 1 |
With built-in installation box | No |
Mounting direction | Horizontal |
Suitable for mounting in round junction box 60 mm | No |
With nail | No |
---|---|
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Model | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Lacquered |
With screws | No |
Flush-mounted installation | Yes |
Horizontal fixing center distance | 146.3-146.3 mm |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION