تجاوز إلى المحتوى الرئيسي
Logo print
title

Mallia Senses - 1 gang cable outlet - 20A - Brushed Aluminium

Mallia Senses LEGRAND

Mallia Senses - 1 gang cable outlet - 20A - Brushed Aluminium

REF. 281147BA EAN. 3414972073158

The cable outlet allows a secure connection for loads (water-heater, ovens, stoves, etc) up to 20A.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
Connection system Screwed terminal
Material Metal
Material quality Aluminium
Halogen free Yes
Colour Aluminium
Suitable for degree of protection (IP) IP20
Device width 86 mm
Device height 86 mm
Device depth 37 mm
Built-in depth 12.7 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Antimicrobial treatment No

1 document
Technical Sheet
F03236EN-00.pdf pdf (0.47 Mo)
1 document
Catalogue Commercial Page
ex223001_0699.pdf pdf (0.1 Mo)