Voltmeter - round barrel Ø56 mm - for fixing on door
LEGRAND
Voltmeter - round barrel Ø56 mm - for fixing on door
REF. 014660
EAN.
3245060146603
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Measuring range | 0-500 V |
---|---|
Transformer connection | Yes |
Accuracy class | 0.015 |
Power loss | 3 W |
Calibrated | Yes |
Voltage type | AC/DC |
Model | Front mounting |
Modular version | No |
---|---|
Width | 72 mm |
Height | 72 mm |
Width in number of modular spacings | 0 |
Max. needle deflection | 90 ° |
Measurement system | Other |
Scales lighting | No |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION