Mallia Senses - 1 gang step light embedding motion detector - 100-250 volts - 230 volts - Brushed Aluminium
Mallia Senses
LEGRAND
Mallia Senses - 1 gang step light embedding motion detector - 100-250 volts - 230 volts - Brushed Aluminium
REF. 281096BA
EAN.
3414972059428
Provides soft lighting in areas such as corridors or stairways to avoid full light in the room. Device will switch on automatically as it detects room presence.
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp type | LED not exchangeable |
---|---|
With light source | Yes |
Depth | 46.8 mm |
Lamp holder | None |
Housing material | Plastic |
Housing colour | Aluminium |
Type of covering | Other |
Material cover | Plastic, structured |
Suitable for surface mounting | No |
With built-in installation box | No |
Adjustable | Yes |
Voltage type | AC |
Nominal voltage | 100-240 V |
Type of control gear | Electronic transformer |
With control gear | Yes |
Exchangeable control gear | No |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
---|---|
No dim function | Yes |
Light distributor | Diffuser lens/optic/panel |
Light outlet | Direct |
Degree of protection (IP) | IP20 |
Degree of protection (NEMA) | Other |
Protection class | None |
Degree of impact strength (IK) | IK04 |
Max. system power | 1 W |
Colour of light | White |
Colour temperature | 2700-3700 K |
Power factor | 0.14 |
Constant light output (CLO) | Yes |
Width | 86 mm |
Height/depth | 46.8 mm |
Length | 86 mm |
Built-in width | 48 mm |
Built-in height/depth | 31.6 mm |
Built-in length | 52.5 mm |
Conductor cross section | 4 mm² |
Connection type | Screwed terminal |
Operating / setting temperature | -10-35 °C |
Storage temperature | -20-70 °C |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | Yes |
Halogen free | Yes |
Number of terminals | 2 |
Terminals capacity | 1-16 mm² |
Cable nature for connection | Flexible or rigid |
Mounting method | Surface mounted |
Contains Batteries and/or Accumulator | No |
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_712209/M1
(0.46 Mo)
SELECT AN ACTION