تجاوز إلى المحتوى الرئيسي
Logo print
title

Mallia Senses - 1 gang EURO/US socket outlet - 16A - 2 x 2 Poles with earth - Brushed Black

Mallia Senses LEGRAND

Mallia Senses - 1 gang EURO/US socket outlet - 16A - 2 x 2 Poles with earth - Brushed Black

REF. 281104BB EAN. 3414972070744

This duplex Euro-US socket allows the connection of two electrical devices to power. Features earth connection.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Protective contact Other
Number of active contacts (round) 4
Number of active contacts (flat) 4
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Imprint/indication Scanable symbol/barrier free
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection Yes
Colour Black
Metallic colour Yes
Transparent No
Lockable No
Eject-mechanism No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Metal
Material quality Aluminium
Halogen free Yes
Surface protection Metallic
Surface finishing Matt
Antimicrobial treatment No
With on/off switch No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 86 mm
Device depth 36.5 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
Built-in depth 29.5 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Terminal marking indication Yes
Prewired No
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²
Cover Full cover plate
Connected object No

1 document
Technical Sheet
F03258EN-00.pdf pdf (0.49 Mo)
1 document
Catalogue Commercial Page
ex223001_0700.pdf pdf (0.09 Mo)