تجاوز إلى المحتوى الرئيسي
Logo print

Mallia Senses - 1 gang German socket outlet - 16A - 2 poles with earth - Brushed Aluminium

Mallia Senses LEGRAND

Mallia Senses - 1 gang German socket outlet - 16A - 2 poles with earth - Brushed Aluminium

REF. 281126BA EAN. 3414972071703

The socket outlet allows the supply of power to an electric or electronic devices using a German standard plug. Features earth connection.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Socket outlet CEE 7/3 (type F)
Protective contact Other
Number of active contacts (round) 2
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Imprint/indication Scanable symbol/barrier free
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection Yes
Colour Aluminium
Metallic colour Yes
Transparent No
Lockable No
Eject-mechanism No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Metal
Material quality Aluminium
Halogen free Yes
Surface protection Metallic
Surface finishing Matt
Antimicrobial treatment No
With on/off switch No
Colour of switch operator Aluminium
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 86 mm
Device depth 39.3 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
Built-in depth 32.6 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Terminal marking indication Yes
Prewired No
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²
Cover Central cover plate
Assembly arrangement Basic element with full cover plate
Connected object No

1 document
Technical Sheet
F03230EN-00.pdf pdf (0.45 Mo)
1 document
Catalogue Commercial Page
ex223001_0700.pdf pdf (0.09 Mo)
2 documents
Agreement
SNI-PCS 00081.04 (0.48 Mo)
Agreement
OC / CB-CN52794 (0.33 Mo)