تجاوز إلى المحتوى الرئيسي
Logo print
title

Mallia Senses - 2 gang BS switched socket outlet single pole - 13A - with 2 earth connection - Brushed Aluminium

Mallia Senses LEGRAND

Mallia Senses - 2 gang BS switched socket outlet single pole - 13A - with 2 earth connection - Brushed Aluminium

REF. 281113BA EAN. 3414972077538

The 2G switched socket allows the supply of power to two electrical devices.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model British Standard
Number of active contacts (flat) 4
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of socket outlets switchable 2
Imprint/indication Scanable symbol/barrier free
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection Yes
Colour Aluminium
Metallic colour Yes
Transparent No
Lockable No
Eject-mechanism No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Metal
Material quality Aluminium
Halogen free Yes
Surface protection Metallic
Surface finishing Matt
Antimicrobial treatment No
With on/off switch Yes
Nominal current 13 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 146 mm
Device height 86 mm
Device depth 29.5 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
Built-in depth 19.6 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Terminal marking indication Yes
Prewired No
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²
Cover Full cover plate
Assembly arrangement Basic element with full cover plate
Connected object No

1 document
Technical Sheet
F03251EN-00.pdf pdf (0.6 Mo)
1 document
Catalogue Commercial Page
ex223001_0697.pdf pdf (0.08 Mo)
1 document
Agreement
OC / CB-SE-105240 (0.93 Mo)