تجاوز إلى المحتوى الرئيسي
Logo print

Defrosting time switch - 16 A 250 V~ - 50 Hz

LEGRAND

Defrosting time switch - 16 A 250 V~ - 50 Hz

REF. 049926 EAN. 4010957499266
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method DIN rail
Number of channels 2
Supply voltage 230-230 V
Voltage type (supply voltage) AC
Frequency supply voltage 50-50 Hz
60 min program No
24 h program Yes
Weekly program No
Annual program No
Mains synchronous Yes
Quartz controlled No
Contact type Change-over contact
Shortest switching time channel 1 1 min
Shortest switching time channel 2 1 min
Program shift divide 1 30 min
Program shift divide 2 30 min
Automatic switching summer-/winter time No
Suitable for manual operation Yes
Switching preselection No
Nominal switching current at 250 V AC 16 A
Potential free switch contact Yes
Degree of protection (IP) IP20
Width 72 mm
Height 113.7 mm
Depth 53.4 mm

1 document
Instruction Use
291916-04.pdf pdf (0.57 Mo)
2 documents
Catalogue Commercial Page
ex223001_0104.pdf pdf (0.08 Mo)
Catalogue Technical Page
ex223001_0105.pdf pdf (0.06 Mo)
1 document
Agreement
VDE-40004939 (0.62 Mo)