تجاوز إلى المحتوى الرئيسي
Logo print

Analogue time switch - weekly programme - 16 A 250 V~

LEGRAND

Analogue time switch - weekly programme - 16 A 250 V~

REF. 049756 EAN. 3245060497569
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Panel mounting 72x72 mm
Number of channels 1
Supply voltage 230-230 V
Voltage type (supply voltage) AC
Frequency supply voltage 50-60 Hz
Autonomy in hours 100
Accuracy per day 2.5 s
60 min program No
24 h program No
Weekly program Yes
Annual program No
Mains synchronous No
Quartz controlled Yes
Contact type Change-over contact
Shortest switching time channel 1 180 min
Program shift divide 1 60 min
Automatic switching summer-/winter time No
Suitable for manual operation Yes
Switching preselection Yes
Nominal switching current at 250 V AC 16 A
Potential free switch contact Yes
Degree of protection (IP) IP20
Width 72 mm
Height 110 mm
Depth 44 mm
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) V65HT
Battery ou Accumulator (Pack1) Accumulator (rechargeable)
Element Composition (Pack1) Nickel-Metalhydride
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 4 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)

1 document
Instruction Use
290783-08.pdf pdf (3.69 Mo)
2 documents
Catalogue Commercial Page
ex223001_0104.pdf pdf (0.08 Mo)
Catalogue Technical Page
ex223001_0105.pdf pdf (0.06 Mo)