Mallia Senses - 1 gang Do Not Disturb and Make Up my Room and bell push-button - Champagne
Mallia Senses
LEGRAND
Mallia Senses - 1 gang Do Not Disturb and Make Up my Room and bell push-button - Champagne
REF. 281045CH
EAN.
3414972070539
Door bell and indicator (with light colors) to be installed in the corridor: shows the presence of a guest in a room and his/her needs.
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with adapter plate |
---|---|
Model | Single push button |
Method of operation | Push button |
Contactless type | Yes |
Number of rockers | 1 |
Number of modules (module system) | 2 |
Nominal voltage | 240 V |
Rated current | 3 A |
With lighting | Yes |
With light source | No |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Mounting method | Flush-mounted |
Type of fastening | Screw mounting |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Other |
Transparent | No |
Label space/information surface | No |
---|---|
Imprint | Symbol "bell" |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 39.7 mm |
Min. depth of built-in installation box | 35 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 30 mm |
Operating / setting temperature | -20-70 °C |
Storage temperature | -5-35 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Terminals capacity | 1-4 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1-4 mm² |
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_713380
(0.36 Mo)
SELECT AN ACTION