تجاوز إلى المحتوى الرئيسي
Logo print

Mallia Senses - 2 gang Do Not Disturb and Make Up my Room - Brushed Black

Mallia Senses LEGRAND

Mallia Senses - 2 gang Do Not Disturb and Make Up my Room - Brushed Black

REF. 281046BB EAN. 3414972078108

Push button with indicator to be installed inside the hotel room: for the guest to press the proper icon and show the hotel staff his/her needs.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with complete housing
Model Single push button
Method of operation Rocker
Contactless type No
Number of rockers 2
Number of poles 1
Nominal voltage 250 V
Rated current 16 A
With lighting Yes
With light source Yes
Feedback-signal contact No
Connection type Screwed terminal
Mounting method Flush-mounted
Type of fastening Screw mounting
Material Metal
Material quality Aluminium
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Black
Transparent No
Label space/information surface Yes
Imprint Other
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 86 mm
Device depth 34.6 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 24.9 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral Yes
Terminal marking indication Yes
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²

2 documents
Instruction Use
LE12392AA.pdf pdf (0.86 Mo)
Technical Sheet
F03226EN-00.pdf pdf (0.51 Mo)
1 document
Catalogue Commercial Page
ex223001_0701.pdf pdf (0.08 Mo)
4 documents
Agreement
OC / CB-CN52792 (0.9 Mo)
Agreement
OC / CB-CN52792-M3 (1.54 Mo)
Agreement
Agreement