تجاوز إلى المحتوى الرئيسي
Logo print

Mallia Senses - 1 gang "F" Type terminal TV socket outlet - Brushed Aluminium

Mallia Senses LEGRAND

Mallia Senses - 1 gang "F" Type terminal TV socket outlet - Brushed Aluminium

REF. 281152BA EAN. 3414972085335

Allows to connect all types of televisions. With F Type connector (F screw TV Plug)

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model End socket
Type of socket outlet TV
DAB+ No
Mounting method Flush-mounted
Number of modules (module system) 1
Cover Central cover plate
Number of outlets 1
Through loss at 860 MHz 1 dB
Type of fastening Mounting with screw
Colour Aluminium
Surface protection Metallic
Surface finishing Matt
Material Metal
Material quality Aluminium
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 86 mm
Device depth 26.9 mm
Min. depth of built-in installation box 13.6 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

2 documents
Technical Sheet
F03240EN-00.pdf pdf (0.46 Mo)
Instruction Use
LE12417AA.pdf pdf (0.91 Mo)
1 document
Catalogue Commercial Page
ex223001_0696.pdf pdf (0.08 Mo)
1 document
Agreement