تجاوز إلى المحتوى الرئيسي
Logo print

Mallia Senses - 1 gang sound light detector with neutral - 400 watts - Brushed Aluminium

Mallia Senses LEGRAND

Mallia Senses - 1 gang sound light detector with neutral - 400 watts - Brushed Aluminium

REF. 281093BA EAN. 3414972081863

Allows to switch on the light without touching the device. Sound in the room will turn the light on.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Sensor type Other
With DALI interface No
Constant light control Yes
HVAC-control No
Forced switch on No
Forced switch off No
Animal zone No
Creep-under protection No
Background monitoring No
Networkable No
Optimum mounting height 1.8 m
Staircase light controller Yes
Bridging switch No
Suitable for wireless transmission No
Remote operation No
Supplied remote control No
Response value sensitivity adjustable Yes
Response value luminosity adjustable Yes
With signal unit No
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Mounting method Flush-mounted
Suitable for ceiling mounting No
Suitable for wall mounting Yes
Connection type Screwed terminal
Material Metal
Material quality Aluminium
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
Colour Aluminium
Transparent No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Voltage type AC
Frequency 50-60 Hz
Nominal voltage 240-240 V
Min. switch-on time 30 s
Switch-off delay 2 s
Switching-on delay 0.5 s
Response value luminosity 3-20 lx
Max. switching power 200 W
Max. switching power LED 100 W
Suitable for C-load Yes
Temperature -5-35 °C
Substation input No
With alarm function No
With acoustic sensor No
Width 86 mm
Height 86 mm
Depth 40.4 mm
Built-in width 48 mm
Built-in depth 33.8 mm
Built-in length 52.3 mm
Built-in diameter 30 mm
Min. depth of built-in installation box 35 mm
With connection cable No
Connection cable length 0 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -20-70 °C
Standby consumption 0.8 mA
Mandatory neutral Yes
Terminal marking indication Yes
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Label space/information surface No
Maximum Input cable diameter 2.25 mm
Horizontal fixing center distance 60.3-60.3 mm
Auto switch Yes

2 documents
Technical Sheet
F03257EN-00.pdf pdf (0.62 Mo)
Instruction Use
LE12405AA.pdf pdf (1.14 Mo)
1 document
Catalogue Commercial Page
ex223001_0692.pdf pdf (0.07 Mo)
1 document
Agreement
OC / CB-FR-711850 (0.54 Mo)